??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9279394
HELP_VARIABLE
Order Number
9279394
Depth
220.500 mm
Width
415.600 mm
Height
504.000 mm
For AVT U Pull condition
4.000
For Bin it Vario
0.000
Embedded user actions
Preview - Generation
Formats
Files
3D
2D